Download document () of 20

E2LEM3600WA06

Eaton Series C molded case circuit breaker, 3 POLE 600 AMP 1000V LSI MINING WITH AUXILARY

General specifications

Product Name
Eaton Series C molded case circuit breaker
Catalog Number
E2LEM3600WA06
UPC
786689364601
Product Length/Depth
177.8 mm
Product Height
330.2 mm
Product Width
254 mm
Product Weight
10600 g
Compliances
Contact Manufacturer
Certifications
Contact Manufacturer

Product specifications

Amperage Rating
600 A
Voltage rating
1000 V
Number of poles
Three-pole
Type
Series C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.