Download document () of 20

EATS16

Eaton ATS rack PDU, 1U, Inputs (2) C20, 3.84 kW max, 16A, 200-240V, Outlets 8XC13:1XC19

General specifications

Product Name
Eaton ATS PDU
Catalog Number
EATS16
UPC
743172079404
Product Length/Depth
430 mm
Product Height
43 mm
Product Width
250 mm
Product Weight
3.32 kg
Compliances
CE Marked
Certifications
CE

Product specifications

Special features
  • Provides power redundancy to IT equipment
  • Alternative to expensive redundant power supplies available from networking equipment vendors
  • Compact, 1U rack form factor
  • Seamlessly switches from one power source to the other
  • LCD with metering and basic configuration capabilities
Type
ATS
Form factor
1U
Outlet control
No
Package contents
  • ATS
  • Quickstart guide
  • Safety instructions
  • (2) Input cables: C19-C20 1.8m
  • (2) Input cable lockers
  • Plastic strips for output locking
  • RS-232 serial cable
  • Accessories for rack installation
Operating Temperature
0° to 40°C (32° to 104°F)
Mounting direction
Horizontal
Color
Black
Input connection
(2) C20
Cord length
2m
Wattage
3.84 kW max
Amperage Rating
16A
Input voltage
200-240V
Phase
Single-phase
Frequency rating
50/60 Hz
Outlets
(8) C13, (1) C19
Number of Outputs C13
8
Number of Outputs C19
1
Number of Outputs C20
2
Number of outlets with earth pin
9
SNMP
No
Ethernet interface
No
Serial interface
No
Mass configuration
No
Electrical connection
Connecting cord with plug
Evaluation
Local
Mounting Dimension (metrical)
43
Mounting dimension (standardized)
482.6 mm (19 inch)
Switchable
No
Over voltage category
2
Fitted with:
Display
Ampere Meter
LED indication
Mounting material
Communication
No

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Need urgent product technical support?

Phone: +44 (0) 01753 608 700 Option 3 then 2