
Eaton Bussmann series low voltage british standard fuse, 400A, AC 415 V, V88/B388/B4, 38 x 136 mm, gL/gG
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
ED400
|
EAN |
5027590019002
|
UPC |
051712839747
|
Product Length/Depth |
136 mm
|
Product Height |
39 mm
|
Product Width |
38 mm
|
Product Weight |
298 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
BS88
IEC 60269 EAC |
Amperage Rating |
400 A
|
Voltage rating |
415 V
|
Voltage type |
AC
|
Breaking capacity |
80 kA
|
Class |
Class gG/gL
|
Fuse type |
ED
|
Fitted with: |
Centre bolted tags
|
Construction |
BS88/B3
BS88/B4 |
Support from Eaton
Need product support?
Phone: 01509 882 600