Photo is representative
Download
Eaton Crouse-Hinds series EDS pushbutton control station, With pushbuttons, Feraloy iron alloy, Two circuit universal, 2, Single-gang, 2, Emergency "STOP" front-operated red mushrooon button, Dead end, 3/4", 600 Vac
Product Name |
Eaton Crouse-Hinds series EDS pushbutton control station
|
Catalog Number |
EDS2190 S111
|
UPC |
782274521824
|
Product Length/Depth |
3.5 in
|
Product Height |
5.91 in
|
Product Width |
5.81 in
|
Product Weight |
2 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 1
Class II, Division 2 Class II, Division 1 Class I, Division 2 Class III |
NEMA Rating |
9
7 3 |
Enclosure type |
With pushbuttons
|
Voltage rating |
600 Vac
|
Number of gangs |
Single-gang
|
Number of pushbuttons |
2
|
Number of devices |
2
|
Normal position |
Two circuit universal
|
Style |
Dead end
|
Trade size |
3/4"
|
Material |
Feraloy iron alloy
|
Special features |
Emergency "STOP" front-operated red mushrooon button
|