
Eaton Bussmann series low voltage british standard fuse, 125A, AC 415 V, V88/B2, 31 x 158 mm, gL/gG
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
EFS125
|
EAN |
5027590019040
|
UPC |
051712844864
|
Product Length/Depth |
209 mm
|
Product Height |
39 mm
|
Product Width |
39 mm
|
Product Weight |
182 g
|
Compliances |
RoHS Compliant
|
Amperage Rating |
125 A
|
Voltage rating |
415 V
|
Voltage type |
AC
|
Breaking capacity |
80 kA
|
Class |
Class gG/gL
|
Fuse type |
EFS
|
Fitted with: |
Centre bolted tags
|
Construction |
BS88/B2
|
Support from Eaton
Need product support?
Phone: 01509 882 600