Download document () of 20

EP-501295
Model code: XNNSB-M12

Eaton xEnergy Main LV switchgear, Bracket with press-in nut M12

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
EP-501295
Model Code
XNNSB-M12
EAN
9010653041610
Product Length/Depth
19.5 mm
Product Height
22.3 mm
Product Width
39.5 mm
Product Weight
0.035 kg
Certifications
CE

Export product specification