Eaton Bussmann series low voltage british standard fuse, 80 A, AC 415 V, V88/F2, 21 x 68 mm, gM, 63M80
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
ESD63M80
|
EAN |
5027590498715
|
UPC |
051712844611
|
Product Length/Depth |
22 mm
|
Product Height |
22 mm
|
Product Width |
22 mm
|
Product Weight |
42.15 g
|
Compliances |
Contact Manufacturer
|
Amperage Rating |
80 A
|
Voltage rating |
415 V
|
Voltage type |
AC
|
Breaking capacity |
80 kA
|
Class |
Class gM
|
Suitable for |
63ENS Safeloc fuse holder
SC63 Safeclip fuse holder |
Fuse type |
ESD
|
Fitted with: |
Offset bladed tags
|
Construction |
BS88/F2
|
Support from Eaton
Need product support?
Phone: 01509 882 600