Knowledge Search
Download document () of 20

FMVA-5-66-DG-UNV3-M2

Eaton Crouse-Hinds series Champ FMVA LED floodlight, 0.13A, Cool white, Dimmable driver, 50/60 Hz, Diffused glass lens, 5000 lumens, 116 lm/W, Die cast aluminum, Yoke mount, 6x6 optics, > 0.90 PF, 347-480 Vac, 43W

General specifications

Product Name
Eaton Crouse-Hinds series Champ FMVA LED floodlight
Catalog Number
FMVA-5-66-DG-UNV3-M2
UPC
662277147323
Product Length/Depth
14.1 in
Product Height
12.8 in
Product Width
12.6 in
Product Weight
14.7 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
LED
Lumens
5000
Lumens per watt
26W
Color temperature
Cool white
Mounting Method
Yoke
Voltage rating
347-480 Vac
Frequency rating
50/60 Hz
Optical distribution
6x6
Lens material
Diffused glass
Wattage
43W
Dimming
Dimmable driver
Power factor
> 0.90
Amperage Rating
0.13A
Material
Die cast aluminum

Export product specification

Need product support?

Support from Eaton

Phone: 01302 303303 option 1, then option 3