Download document () of 20

FWH-20A14F

Eaton Bussmann series FWH high speed fuse, 1000 Vac, 800 Vdc, 20A, 200 kAIC Vac, 50 kAIC at 500 Vdc, Non Indicating, High speed fuse, Ferrule end X ferrule end

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWH-20A14F
EAN
5027590499583
UPC
051712370820
Product Length/Depth
51 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
21.2 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
CSA Certified

Electrical data

Amperage Rating
20 A
Voltage rating
600 V
Voltage type
AC/DC
Interrupt rating
50 kAIC
Class
Class aR
Clearing (I2T)
96 at 500 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse indicator
Other
Fuse size
14 x 51 mm

Compatible microswitch

Accessories
  • CH14 Modular fuse holder
  • FW14-PCB

Export product specification