Eaton Bussmann series low voltage british standard fuse, 1000A, AC 550 V, gL/gG
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
GH1000
|
EAN |
5027590022163
|
UPC |
051712844284
|
Product Length/Depth |
200 mm
|
Product Height |
95 mm
|
Product Width |
104 mm
|
Product Weight |
2669 g
|
Compliances |
RoHS Compliant
|
Amperage Rating |
1000 A
|
Voltage rating |
550 V
|
Voltage type |
AC
|
Breaking capacity |
80 kA
|
Class |
Class gG/gL
|
Fuse type |
GH
|
Fitted with: |
Centre bolted tags
|
Construction |
BS88
|
Support from Eaton
Need product support?
Phone: 01509 882 600