Knowledge Search
Download document () of 20

GHG6351101L0108

Eaton Crouse-Hinds series GHG635 manual motor starter, 2.50-4.00A, Fiberglass-reinforced polyester

General specifications

Product Name
Eaton Crouse-Hinds series GHG635 manual motor starter
Catalog Number
GHG6351101L0108
EAN
4251510767297
Product Length/Depth
5.51 in
Product Height
8.86 in
Product Width
6.14 in
Product Weight
6.83 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
NEC/CEC
NEC hazardous rating
Class II, Division 1
Class I, Division 2
Class I, Zone 1
Class I, Zone 2
IECEx/ATEX hazardous rating
Zone 21
Zone 22
Zone 2
Zone 1
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Amperage Rating
2.50-4.00 A
Material
Fiberglass-reinforced polyester

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.