Eaton Green Motion DC 22, EV charging station, On-line, CCS 2 and CHAdeMO connectors, RJ45 communication interface, 4G, RFID access control
Product Name |
Eaton Green motion DC 22 EV charging station
|
Catalog Number |
GMD2256BBAA00A00
|
Model Code |
GMDC22 CCS CHAdeMO Eth 4G RFID
|
EAN |
3553340301391
|
Product Length/Depth |
265 mm
|
Product Height |
520 mm
|
Product Width |
630 mm
|
Product Weight |
53 kg
|
Compliances |
IEC 61851-1
CE Marked |
Special features |
|
Amperage Rating |
32 A
|
Voltage rating |
400V
|
Operating Temperature |
-25°C to 45°C
|
NFC (Near Field Communication) |
No
|
Network-enabled as a master |
No
|
DC residual current detection |
No
|
Contactor welding detection |
No
|
Export of charging logs |
No
|
Operation and configuration by app |
No
|
Connectable conductor cross section - min |
16 mm²
|
With built-in RFID card reader |
Yes
|
With key switch |
No
|
Open Charge Point Protocoll (OCPP) version |
1.6
|
Plug and charge (ISO 15118) |
Yes
|
Network-enabled as an extender |
No
|
Charging cable permanently lockable at charging device |
No
|
Networkable via LAN |
Yes
|
With MID compliant energy meter |
No
|
Static load management integrated |
No
|
Suitable for dynamic load management |
No
|
Backend included in delivery |
No
|
Calibration law compliant |
No
|
Cable type |
CCS connector
CHAdeMO connector |
Fitted with: |
Communication interface
LCD display |
Frequency rating |
50 Hz
|
Enclosure material |
Steel
|
Degree of protection |
IP54
IK10 |
Output voltage |
50 V - 500 V (DC)
|
Cord length |
5 m
|
Nominal connection power |
22 kW
|
Number of charging units |
1
|
Number of circuit breakers (earth leakage type A) |
0
|
Number of circuit breakers (earth leakage type B) |
0
|
Number of socket oulets (household) |
0
|
Number of socket outlets (CEE) |
2
|
Number of socket outlets (GB) |
0
|
Number of socket outlets (type 2) |
0
|
Number of socket outlets (type 3) |
0
|
Number of vehicle connectors (CHAdeMO) |
0
|
Number of vehicle connectors (GB AC) |
0
|
Number of vehicle connectors (GB DC) |
0
|
Number of vehicle connectors (type 1 CCS) |
0
|
Number of vehicle connectors (type 1) |
0
|
Number of vehicle connectors (type 2 CCS) |
1
|
Number of vehicle connectors (type 2) |
0
|
Power per charging point - max |
22 kW
|
Phase |
Three-phase
|
LED lamp number |
1
|
Package contents |
|
Length of charging cable |
5 m
|
Functions |
Access control
|
Installation side connection model |
3-phase
|
Protocol |
OCPP
|
Mounting method |
Wall mounting
|
Output current at DC - max |
55 A
|