Eaton Green Motion DC 44, EV charging station, On-line, CCS 2 connector, RJ45 communication interface, RFID access control
| Product Name |
Eaton Green motion DC 44/66 EV charging station
|
| Catalog Number |
GMD4405BAAA00A00
|
| Model Code |
GMDC44 CCS Eth RFID
|
| EAN |
3553340301407
|
| Product Length/Depth |
833 mm
|
| Product Height |
1775 mm
|
| Product Width |
265 mm
|
| Product Weight |
175 kg
|
| Compliances |
IEC 61851-1
CE Marked |
| Voltage rating |
400V
|
| Frequency rating |
50 Hz
|
| Amperage Rating |
64 A
|
| Phase |
Three-phase
|
| Nominal connection power |
44 kW
|
| Power per charging point - max |
44 kW
|
| Number of charging units |
1
|
| LED lamp number |
1
|
| Enclosure material |
Steel
|
| Mounting method |
Floor fastening
|
| Installation side connection model |
3-phase
|
| Cable type |
CCS connector
|
| Length of charging cable |
5 m
|
| Number of vehicle connectors (type 2 CCS) |
1
|
| Number of socket outlets (CEE) |
1
|
| Number of socket outlets (type 2) |
0
|
| Degree of protection |
IK10
IP54 |
| Operating Temperature |
-25°C to 45°C
|
| Protocol |
OCPP
|
| Package contents |
|
| Fitted with: |
Communication interface
LCD display |
| Functions |
Access control
|
Support from Eaton
Need product technical support?
Phone: +44 (0) 1753 608 700, Option 3 then 6