Eaton Green Motion DC 66, EV charging station, On-line, CCS 2 connector, RJ45 communication interface, RFID access control
Product Name |
Eaton Green motion DC 44/66 EV charging station
|
Catalog Number |
GMD6605BAAA00A00
|
Model Code |
GMDC66 CCS Eth RFID
|
EAN |
3553340301445
|
Product Length/Depth |
833 mm
|
Product Height |
1775 mm
|
Product Width |
265 mm
|
Product Weight |
210 kg
|
Compliances |
IEC 61851-1
CE Marked |
Voltage rating |
400V
|
Frequency rating |
50 Hz
|
Amperage Rating |
96 A
|
Phase |
Three-phase
|
Nominal connection power |
66 kW
|
Power per charging point - max |
66 kW
|
Number of charging units |
1
|
LED lamp number |
1
|
Enclosure material |
Steel
|
Mounting method |
Floor fastening
|
Installation side connection model |
3-phase
|
Cable type |
CCS connector
|
Length of charging cable |
5 m
|
Number of vehicle connectors (type 2 CCS) |
1
|
Number of socket outlets (CEE) |
1
|
Number of socket outlets (type 2) |
0
|
Degree of protection |
IP54
IK10 |
Operating Temperature |
-25°C to 45°C
|
Protocol |
OCPP
|
Special features |
|
Package contents |
|
Fitted with: |
Communication interface
LCD display |
Functions |
Access control
|
Support from Eaton
Need product technical support?
Phone: +44 (0) 1753 608 700, Option 3 then 6