Download document () of 20

GSMJ1200

Fuse-link, high speed, 1200 A, AC 800 V, BS88, 80 x 180 mm, aR, BS, Ultra fast

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
GSMJ1200
EAN
5996516024621
Product Length/Depth
136 mm
Product Height
90 mm
Product Width
180 mm
Product Weight
2844 g
Compliances
CE

Product specifications

Amperage Rating
1200 A
Breaking capacity
100 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Rated switching capacity
100 kA
Rated voltage AC
800 V
Center-to-center distance of connections
110 mm
Mounting dimension
M10
Current type
AC
Class
Class aR
Fuse shape
Offset bolted tags
Color
None
Construction size
Other
Voltage rating
800 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
GSMJ
Fuse system (according to IEC 60269)
Other

Export product specification