Knowledge Search
Download document () of 20

HP3.170-0214
Model code: HP3. 170.10VG.HR.E.P.-.G.5.-.S1.AOR.2,5.

Eaton HP3 Pressure Filter, HP3. 170.10VG.HR.E.P.-.G.5.-.S1.AOR.2,5., 10VG, Glass fiber fleece (VG), Nitrile, 6000 psi (420 Bar), Bypass set at 51 psi (3.5 Bar)

General specifications

Product Name
Eaton HP3 Pressure Filter
Catalog Number
HP3.170-0214
Model Code
HP3. 170.10VG.HR.E.P.-.G.5.-.S1.AOR.2,5.
Product Length/Depth
130 mm
Product Height
367.77 mm
Product Width
115.02 mm
Product Weight
11.8 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

Product specifications

Connection type
G 1" threaded
Design
Single open end
Filter type
High pressure filter
Material
EN-GJS-400-18-LT
Application
High pressure filters
Specification
Standard
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Indicator type
Visual
Sealing material
Nitrile
Element collapse rating
2320 psi (160 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Bypass set at 51 psi (3.5 Bar)
Operating pressure - max
6000 psi (420 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.