Download document () of 20

JBXEP1G02FSSDS

Rear mount receptacle, IP40, size 1, 2 female contacts; JBXEP1G02FSSDS

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEP1G02FSSDS
Product Length/Depth
16.5 mm
Product Height
16 mm
Product Width
16 mm
Product Weight
11.09 g
Compliances
UL 1977

Export product specification