Straight plug, IP40, size 2, 18 male contacts, cable clamp protective boot; JBXFD2G18MSSDSMR
| Product Name | 
                                                Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
                                             | 
| Catalog Number | 
                                                JBXFD2G18MSSDSMR
                                             | 
| Product Length/Depth | 
                                                52 mm
                                             | 
| Product Height | 
                                                15 mm
                                             | 
| Product Width | 
                                                15 mm
                                             | 
| Product Weight | 
                                                27.14 g
                                             | 
| Compliances | 
                                                UL 1977
                                             | 
| Backshell angle | 
                                                Straight
                                             | 
| Backshell type | 
                                                Sealing Gland With Optional Boot
                                             |