Download document () of 20

JBXFN0G04MSNDSMR

Straight plug with lanyard, IP40, size 0, 4 male contacts, cable clamp protective boot; JBXFN0G04MSNDSMR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFN0G04MSNDSMR
Product Length/Depth
39 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
11.16 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland With Optional Boot

Export product specification