Download document () of 20

JBXSR3G22FSSDSMR

Front panel mount receptacle, IP40, size 3, 22 female contacts, cable clamp protective boot; JBXSR3G22FSSDSMR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXSR3G22FSSDSMR
Product Length/Depth
59 mm
Product Height
22 mm
Product Width
22 mm
Product Weight
54 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland With Optional Boot

Export product specification