Download document () of 20

N206-BC01-IND

RJ45 Bulkhead Coupler for Cat5/Cat6, Female to Female, Shielded, Industrial, Dust Cap - IP68, TAA

General specifications

Product Name
Eaton Tripp Lite series USB coupler
Catalog Number
N206-BC01-IND
UPC
037332206206
Product Length/Depth
6 in
Product Height
0.5 in
Product Width
3.9 in
Product Weight
0.1 lb
Compliances
REACH
RoHS
IEEE Certified
TAA Compliant
Certifications
UL Listed

Product specifications

Color
Black
Package Contents
N206-BC01-IND RJ45 Bulkhead Coupler for Cat5/Cat6, Female to Female, Shielded, Industrial, Dust Cap
System Requirements
Cat6
Cat5/5e
Product Features
Industrial Grade
TAA Compliant
IP68 Rated
Product Highlights
Built to protect Gigabit Ethernet and digital signage connections in harsh environments
IP68-rated to resist dust and endure immersion in 1.5 m of water up to 60 min*
Shielded to protect against EMI/RFI line noise that can destroy data or affect equipment
Complies with Federal Trade Agreements Act standards for GSA Schedule purchases
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Technology
Cat6
Cat5/5e
Operating Humidity
10% - 90% RH
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Humidity Range
-40° to 154°F (-40° to 68°C)
Storage Temperature
-40° to 154°F (-40° to 68°C)
Operating Temperature
14° to 140°F (-10° to 60°C)
Cable Sheath Material
STP
POE Type

Type 4 High-Power (100W, IEEE 802.3bt)
Ingress Protection (Ip) Ratings
IP68

Export product specification