Download document () of 20

N232-USC6A-1

Cat6A UTP Class EA Field terminated Plug 568A/B

General specifications

Product Name
Eaton Tripp Lite series connector
Catalog Number
N232-USC6A-1
Product Length/Depth
0.46 in
Product Height
0.663 in
Product Width
1.85 in
Product Weight
0.017 lb
Compliances
UKCA
RoHS
CE Marked
TAA Compliant
Certifications
UL Listed
CSA Std. C22.2

Product specifications

Type
RJ45 Plug
Color
Black
Panel Applications
Ethernet
Package Contents
N232-USC6A-1 Cat6a Class EA UTP Field-Termination Plug
Connector Color
Black
System Requirements
Cat6a
IEEE Standards Supported
802.3bt
Product Features
TAA Compliant
Ethernet Support
Industrial Grade
Connector Style
Straight
Network Speed
1 Gbps (Gigabit)
10 Mbps
100 Mbps (Fast Ethernet)
Product Highlights
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Accommodates 23-27 AWG solid or stranded cabling in 5.5-8.5 mm diameters
Designed for fast, reliable field terminations with no special tools in PoE applications
Versatile glass-reinforced nylon plug can be re-terminated as many as 20 times
Supports PoE++ and high-power PoE to save you expense of powering PoE devices individually
Contact Plating
Gold
SideA Connector1
110 IDC
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
Cat6a
Features
Flex Center
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
10% to 85% RH
Storage Humidity Range
-40° to 158°F (-40° to 70°C)
Storage Temperature
-40° to 158°F (-40° to 70°C)
AWG-Size
27~23 AWG (reusable up to 5 times only for 27AWG)
Material Of Construction
Nylon, FR, Phosphor Bronze + Tin Plating
Outer Cable Diameter
5.5-8.5mm
Recommended Category Cable
Cat6a (UTP)
Operating Temperature
14° to 140°F (-10° to 60°C)
Cable Hardware
UTP 27~23AWG Cat6a Patch Cables (5.5~8.5mm OD); 27AWG reusable up to 5 times
Cable Sheath Material
UTP
POE Type

Type 4 High-Power (100W, IEEE 802.3bt)
Ingress Protection (Ip) Ratings
IP20
Termination Type
110-type
Power Over Ethernet (Poe)
100W (802.3bt)
Telephone/Dsl Protection
110-type
Wiring Method
EIA/TIA 568B
EIA/TIA 568A
Housing
RJ45 Plug Housing: PA66+GF; IDC Housing Cover: PC FR
PoE Supported Ports
1

Export product specification