Download document () of 20

N235-001-SH-D

Cat6 Straight-Through Modular Shielded In-Line Snap-In Coupler with 90-Degree Down-Angled Port (RJ45 F/F)

General specifications

Product Name
Eaton Tripp Lite series USB coupler
Catalog Number
N235-001-SH-D
UPC
037332197207
Product Length/Depth
1.43 in
Product Height
0.8 in
Product Width
0.66 in
Product Weight
0.02 lb
Compliances
TAA Compliant

Product specifications

Type
RJ45 Coupler
Housing Color
Black
Color
Silver
Package Contents
N235-001-SH-D Cat6 Straight-Through Modular Shielded In-Line Snap-In Coupler (RJ45 F/F)
Connector Color
Silver
System Requirements
Cat6
Cat5/5e
Product Features
TAA Compliant
Product Highlights
Backward compatible with Cat5e and Cat5 LANs
Keystone design for use with standard data wallplate
90° down-angled RJ45 port for easy installation in tight spaces
50-µinch gold-plated contacts on RJ45 jacks
Protective shielded housing reduces EMI/RFI interference
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Technology
Cat5/5e
Cat6

Export product specification