Download document () of 20

N238-001-GN

Cat6/Cat5e 110 Style Punch Down Keystone Jack - Green, TAA

General specifications

Product Name
Eaton Tripp Lite series keystone jack
Catalog Number
N238-001-GN
UPC
037332153562
Product Length/Depth
1.26 in
Product Height
0.87 in
Product Width
0.64 in
Product Weight
0.02 lb
Compliances
TAA Compliant

Product specifications

Type
RJ45 Keystone Jack
Color
Green
Package Contents
Termination caps (2)
Green Cat6/Cat5e 110 Punch Down Keystone Jack
Connector Color
Green
System Requirements
Cat6
Cat5/5e
Product Features
TAA Compliant
Product Highlights
Use in Cat6 or Cat5e installations
Dual-color coded labeling made for both 568A and 568B (258A) wiring schemes.
Compliant with EIA/TIA CAT6 connecting hardware specifications.
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
110 IDC
SideB Connector3
110 IDC
Technology
Cat5/5e
Cat6
Number Of Ports
1

Export product specification