Download document () of 20

N484-3M8-LC12

40/100Gb Breakout Cassette, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, (x3) 8-Fiber MTP/MPO to (x12) LC Duplex, Type-B Polarity

General specifications

Product Name
Eaton Tripp Lite series cassette
Catalog Number
N484-3M8-LC12
UPC
037332191366
Product Length/Depth
3.7 in
Product Height
1.4 in
Product Width
4.4 in
Product Weight
0.8 lb
Compliances
RoHS

Product specifications

Package Contents
Quick Start Guide
40/100Gb Breakout Cassette, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, (x3) 8-Fiber OM4 MTP/MPO to (x12) LC Duplex
System Requirements
8-fiber MTP ports are Polarity B, optimized for parallel optics and Base-8 Connectivity
Guaranteed compatibility with recommended cabling, including N820-, N821-, N844-, N845- and N858 Series cables
QSFP switches that use 8-fiber per port to support 4 x LC 10 GB breakout
Product Highlights
For use with N484-01U or N484-00U chassis
Simple installation with no tools required
Factory-terminated connectors
Designed for use with recommended cabling
Supports 40 GbE internally using OM4 fiber optic cable
Base-8 Fiber compatible with both QSFP+ 40GBASE-SR4 to SFP+ 10GBASE-SR and QSFP28 100GBASE-SR4 to SFP28 25GBASE-SR connections
SideA Connector1
8F MTP/MPO (MALE)
SideB Connector1
LC DUPLEX (FEMALE)
Technology
Multimode
Features
Flex Center
Number Of Ports
12

Export product specification