Knowledge Search
Download document () of 20

NBF85-0209
Model code: NBF85.3VL.P.G.A.III.-

Eaton NBF Breather Filter, NBF85.3VL.P.G.A.III.-, 3 VL, Microglass (VL), Nitrile

General specifications

Product Name
Eaton NBF Breather Filter
Catalog Number
NBF85-0209
Model Code
NBF85.3VL.P.G.A.III.-
Product Length/Depth
190 mm
Product Height
368.81 mm
Product Width
190 mm
Product Weight
2.54 kg
Compliances
G Threads per ISO 228

Product specifications

Connection type
G 3" threaded
Filter type
Breather filter
Application
Assures that no contamination reaches the tank through air exchange or water condensation in the reservoir
Specification
Standard
Code stamp
None
Filter fineness
3 VL
Filter media type
Microglass (VL)
Fluid group (DGRL 2014/68/EU)
2
Sealing material
Nitrile

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.