Download document () of 20

PDE34S0400SNNS

Eaton Moeller series Power Defense molded case switch-disconnector, 4p, 400A, frame size 3

General specifications

Product Name
Eaton Moeller series Power Defense molded case switch-disconnector
Catalog Number
PDE34S0400SNNS
Model Code
PDE34S0400SNNS
EAN
9010238104723
Product Length/Depth
257 mm
Product Height
138 mm
Product Width
183 mm
Product Weight
7 kg
Compliances
RoHS conform

Delivery program

Number of poles
4
Amperage Rating
400 A

Technical Data - Electrical

Voltage rating
220 V - 440 V
Rated operating voltage (Ue) at AC - max
440 V
Rated short-time withstand current (Icw)
7.6 kA
Amperage Rating
400 A
Electrical connection type of main circuit
Screw connection
Handle type
Rocker lever

Technical Data - Mechanical

Mounting Method
Built-in device fixed built-in technique
Mounting Method
Built-in device fixed built-in technique
Degree of protection (IP), front side
IP2X
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Number of switches
1
Handle color
Black

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.