Download document () of 20

PLC14YW

Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack

General specifications

Product Name
Eaton Tripp Lite series plug lockout
Catalog Number
PLC14YW
UPC
037332209092
Product Length/Depth
0.66 in
Product Height
1.14 in
Product Width
0.94 in
Product Weight
0.001 lb
Compliances
RoHS

Product specifications

Package contents
  • (100) PLC14YW Plug-Lock Inserts, Yellow
  • Instruction sheet
Color
Yellow
Accessory Class
Product Highlights
Keeps C13 power cords connected to C14 inlets
10x more retention force than standard cord/inlet connection
Yellow color-coding for easy ID in crowded rack
Easy manual disconnection using convenient pull tabs
No special cables, tools, outlets or hardware required
Type of accessory/spare part
Plug-Lock Insert

Export product specification