Photo is representative
Download
Eaton Bussmann series PTSLR0805 PTC resettable fuse, 6 V DC, 1.75 A hold current
Product Name |
Eaton Bussmann series PTSLR0805 PTC resettable fuse
|
Catalog Number |
PTSLR08056V175
|
UPC |
051712017305
|
Product Length/Depth |
2 mm
|
Product Height |
0.5 mm
|
Product Width |
1.2 mm
|
Product Weight |
0.0072 g
|
Compliances |
RoHS Compliant
TUV |
Certifications |
cURus
|
Amperage Rating |
1.75 A hold current
|
Voltage rating |
6 V DC
|
Type |
PTC resettable fuse
|