Download document () of 20

PV-100A-1XL-15

Eaton Bussmann series Fuse-link, high speed, 100 A, DC 1500 V, 1XL, 51 x 189 mm, gPV, IEC, UL, with indicator, blade connections

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-100A-1XL-15
EAN
5996516000670
UPC
051712371964
Product Length/Depth
205 mm
Product Height
60 mm
Product Width
80 mm
Product Weight
1422 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Electrical rating

Amperage Rating
100 A
Interrupt rating
30 kAIC
Voltage rating
1500 Vdc
Watt losses
43 W

Physical details

Color
None
Fuse type
PV-1XL-15
Material
Ceramic body

Export product specification