Download document () of 20

PV-500A-3L-U-15

Eaton Bussmann series Fuse-link, high speed, 500 A, DC 1500 V, 3L, 75 x 91 x 205 mm, gPV, IEC, UL, no indicator, blade connections

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-500A-3L-U-15
EAN
5996516002766
Product Length/Depth
217 mm
Product Height
82 mm
Product Width
94 mm
Product Weight
1852 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Electrical data

Amperage Rating
500 A
Voltage rating
1500 Vdc
Interrupt rating
100 kAIC
Class
Class gPV

Product specifications

Application
Photovoltiac systems, inverters ,Photovoltaic array combiners and disconnects
Fuse type
PV-3L-U-15
Fuse indicator
Top fuse status indicator
Fuse size
3L

Compatible fuse holders

Suitable for
SD3L-S-PV XL Fuse base

Export product specification