Eaton Bussmann series NH bases screw, 690V, 160A, Non Indicating, Low voltage, Silver, Thermoplastic body
Product Name |
Eaton Bussmann series low voltage NH fuse base
|
Catalog Number |
SD00-D
|
EAN |
5027590304436
|
UPC |
051712371445
|
Product Length/Depth |
120 mm
|
Product Height |
51 mm
|
Product Width |
35.5 mm
|
Product Weight |
126 g
|
Compliances |
Contact factory
RoHS Compliant |
Amperage Rating |
160 A
|
Voltage rating |
690
|
Material |
Thermoplastic body
|
Support from Eaton
Need product support?
Phone: 01509 882 600