Photo is representative
Download
Eaton Crouse-Hinds series Myers ground hub, Stainless steel, 1-1/2"
Product Name |
Eaton Crouse-Hinds series Myers ground hub
|
Catalog Number |
SSTG 5
|
UPC |
784731100344
|
Product Length/Depth |
4.05 in
|
Product Height |
1.2 in
|
Product Width |
3.21 in
|
Product Weight |
0.99 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Zone 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
NEMA Rating |
3
3R 4 4X 12 |
Trade size |
1-1/2"
|
Material |
Stainless steel
|