Knowledge Search
Download document () of 20

ST053010BT22A

Eaton Model 53 BTX Basket Strainer up to 4 inches, Duplex, 1" #53 BTX NPT SS, Cast, Stainless steel, 13.8 Bar, NPT female thread 1"

General specifications

Product Name
Eaton Model 53BTX Basket Strainer
Catalog Number
ST053010BT22A
Product Length/Depth
267 mm
Product Height
267 mm
Product Width
140 mm
Product Weight
19 kg
Certifications
CRN Stamp
ABS

Product specifications

Configuration
Duplex strainer
Manufacturing style
Cast
Number of baskets
2
Sealing material
Viton
Design pressure - max
13.8 bar
Connection type (inlet/outlet)
NPT female thread
Material
Stainless steel
Connection size (inlet/outlet)
1"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.