Eaton Bussmann series low voltage british standard fuse, 200A, AC 660 V, DC 350 V, V88/A4, 34 x 111 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
TFP200
|
| EAN |
5027590513920
|
| UPC |
051712485265
|
| Product Length/Depth |
111 mm
|
| Product Height |
34 mm
|
| Product Width |
34 mm
|
| Product Weight |
201.4 g
|
| Compliances |
Not Applicable
|
| Certifications |
IEC Rated
|
| Amperage Rating |
200 A
|
| Voltage rating |
660 V
|
| Voltage type |
AC/DC
|
| Breaking capacity |
80 kA
|
| Class |
Class gG/gL
|
| Fuse type |
TFP
|
| Fitted with: |
Offset bolted tags
|
| Construction |
BS88/A4
|
Support from Eaton
Need product support?
Phone: 01509 882 600