Download document () of 20

TFPCD27

Fuse-base cover, LV, 25 A, AC 500 V, D2, 3P, IEC

General specifications

Product Name
Eaton Bussmann series low voltage D0 special holder
Catalog Number
TFPCD27
EAN
5027590513975
Product Length/Depth
50 mm
Product Height
22 mm
Product Width
22 mm
Product Weight
40.66666667 g
Compliances
CE

Product specification

Number of poles
Three-pole
Application
fuse-bases TFRD27 TFD27

Export product specification

Need product support?

Support from Eaton

Need product support?

Phone: 01509 882 600