Square flange receptacle, without backshell, with 18 female PCB contacts, IP68/69K in unmated conditions, keying Z; UTSX014D18SZ
| Product Name | 
                                            
                                            
                                             
                                                Eaton Souriau UTSX series plastic circular bayonet connector
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                UTSX014D18SZ
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                32.3 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                28.6 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                28.6 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                18 g
                                             
                                         | 
                                    
| Environmental conditions | 
                                            
                                            
                                             
                                                RoHS
                                             
                                         | 
                                    
| Connector accessory option | 
                                            
                                            
                                             
                                                No backshell possibility
                                             
                                         | 
                                    
| Connector orientation | 
                                            
                                            
                                             
                                                Z
                                             
                                         | 
                                    
| Connector type | 
                                            
                                            
                                             
                                                Receptacle
                                             
                                         | 
                                    
| Contact delivery | 
                                            
                                            
                                             
                                                Delivered with the connector, mounted
                                             
                                         | 
                                    
| Contact gender | 
                                            
                                            
                                             
                                                Socket (Female)
                                             
                                         | 
                                    
| Contact plating | 
                                            
                                            
                                             
                                                Gold flash
                                             
                                         | 
                                    
| Contact type | 
                                            
                                            
                                             
                                                PCB
                                             
                                         | 
                                    
| Coupling type | 
                                            
                                            
                                             
                                                1/3 Bayonet
                                             
                                         | 
                                    
| Layout | 
                                            
                                            
                                             
                                                D18
                                             
                                         | 
                                    
| Shell material | 
                                            
                                            
                                             
                                                Plastic
                                             
                                         | 
                                    
| Shell size | 
                                            
                                            
                                             
                                                14
                                             
                                         | 
                                    
| Mating cycles | 
                                            
                                            
                                             
                                                250
                                             
                                         | 
                                    
| Operating temperature - max | 
                                            
                                            
                                             
                                                105 °C
                                             
                                         | 
                                    
| Operating temperature - min | 
                                            
                                            
                                             
                                                -40 °C
                                             
                                         | 
                                    
| Receptacle type | 
                                            
                                            
                                             
                                                Square Flange Receptacle
                                             
                                         | 
                                    
| Number Of Contacts | 
                                            
                                            
                                             
                                                18
                                             
                                         | 
                                    
| Number of cavity #20 | 
                                            
                                            
                                             
                                                18
                                             
                                         | 
                                    
| Salt spray | 
                                            
                                            
                                             
                                                500 hour
                                             
                                         |