Download document () of 20

XCI3025021
Model code: GM Home & Building Floor mounting single

Eaton Green Motion Building, Eaton Green Motion Home, Floor mounting, Single station, IK10, stainless steel

General specifications

Product Name
Eaton Green Motion Accessory
Catalog Number
XCI3025021
Model Code
GM Home & Building Floor mounting single
EAN
3553340301186
Product Length/Depth
181 mm
Product Height
280 mm
Product Width
1498 mm
Product Weight
11.4 kg
Compliances
UKCA
Certifications
CE

Product specifications

Accessory/spare part type
Base

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.