Download document () of 20

XSTH1P036P048V01

Eaton xStorage Home single-phase inverter, 3.6 kW, 10 kWh, DC and AC coupled, PV 4.8

General specifications

Product Name
Eaton xStorage Home single-phase inverter
Catalog Number
XSTH1P036P048V01
EAN
3553340100031
Product Length/Depth
890 mm
Product Height
1230 mm
Product Width
220 mm
Product Weight
39 kg
Compliances
CE Marked
Certifications
IEC 61000-3-2
Class A
IEC 61000-3-12
EN 62109 (part 1:2010, part 2:2011)
DIN V VDE V0126-1:2013

Product specifications

Special features
The xStorage Home system offers three different power inverter ranges.
AC input
230V
Operating temperature - max
30 °C
Operating temperature - min
0 °C
Power consumption
3.6 kW
AC current - max
17.4 A
AC wiring systems
Single phase/N/PE, TN, TT, IT (additional fuse or CB required)
Altitude
2000 m
Battery nominal capacity
10 kWh
Battery voltage rating
90 V
C/D DC current - Max
42 A
Cooling
Natural airflow
DC battery voltage - max
98.4 V
DC battery voltage - min
74.4 V
Display
Standard
Grid integration
DC and AC coupled
Hazard substance restriction
Lead free, compliance with RoHS GP2
Initial feeding voltage
150 V
ISC PV
35 A
LED indicator color
  • Green (ON): Normal status.
  • Red (ON): Fault status. Inverter is unable to connect to the grid.
  • Green (Blinking): Communication activity
DC voltage on PV input - max
500 V
Input Current on PV Input – Max
20 A
Efficiency (PV to grid) - max
97%
MPPT efficiency
> 99%
Nominal DC Operating Voltage – Min
100 V
Nominal DC Operating Voltage – Max
500 V
Rated MPP-voltage – min
100 V
Rated MPP-voltage – max
550 V
Phase
Single phase
Material cover
Plastic
Metering capability
Power metering of critical loads and PV production
Noise level
35 dB (indoor application)
Nominal AC grid voltage
230 V (Grid-Tie), 230 V ± 3 % (Off-Grid)
Nominal AC output current
15.6 A
Nominal frequency
AC Synchronized operation 50 Hz / 60 Hz ± 1 Hz
Nominal output power
3600 VA
Number of MPPT Trackers
1
Output power factor
0.99 (Grid-Tie), 0.8 (ind) - 0.8 (cap) (Grid Tie-PF regulation, Off-Grid)
Over voltage category
OVC II (PV and Battery), OVC III (AC grid/load)
Power range
3,6 kW
Protective class
I
Relative humidity - max
95 %
Relative humidity - min
5 %
Solar DC switch
Yes
Standby losses
< 10W
Storage temperature - max
40 °C
Storage temperature - min
-10 °C
Topology
Transformerless
Total Harmonic Distortion (THD)
< 3%
Recommended PV power
3 kWp - 7 kWp
Efficiency (Battery to AC) - Max
>90%
Protocol
HTTP
API
REST
Degree of Protection
IP20
Fitted with:
Built-in battery
With data logging
Ethernet
WLAN
Emergency power compatible

Export product specification