Download document () of 20

XSTH2N12EV2
Model code: XST Home Batt V2 GEN2 New 6.0kWh

Eaton xStorage Home, battery pack V2 GEN2, LMO (Lithium Manganese Oxide), New battery, 6 kWh capacity

General specifications

Product Name
Eaton xStorage Home battery pack
Catalog Number
XSTH2N12EV2
Model Code
XST Home Batt V2 GEN2 New 6.0kWh
EAN
3553340100505
Product Length/Depth
781 mm
Product Height
442 mm
Product Width
175 mm
Product Weight
68 kg
Compliances
CE Marked
Certifications
UN 38.3
EN 62619:2017
UN 34.81
Class B (EN 61000-6-3:2007 ; EN 61000-6-1:2007)

Product specifications

Special features
The xStorage Home system offers a range of three battery capacities. Note that the 4.2 kWh which is the smallest in size represents the 2nd life batteries previously used in the Nissan Leaf electric vehicles while the 6 kWh and 10.08 kWh battery packs use new batteries. Table 2 provides a technical specification for all three different battery packs.
Operating temperature - max
30 °C
Operating temperature - min
0 °C
Battery nominal capacity
6 kWh
Battery nominal voltage rating
90 V
Battery type
LMO (Lithium Manganese Oxide)
DC battery voltage - max
98.4 V
DC battery voltage - min
74.4 V
Depth of discharge
90 %
Overcharge protection
Fuse + external contactor box
Connector
Wires and connector
Communication bus
RS-232

Export product specification

Need product support?

Support from Eaton

Need technical support?

Call us at  01753608925, option 3 then option 2