Download document () of 20

XSTHS1P050CK5BP
Model code: XST Hybrid 1P Cable kit 5 Batt

Cable Kit for 1P hybrid inverter (with 5 batteries). Includes 10 Power cables, 5 Black Bat- (1x250, 3x485, 1x1800mm) and 5 RED Bat+ (3x485 1x1900, 1x3800mm), 5 COM cables (1x300, 3x585, 1x1700mm) and 5 PE cables (3x520, 1x700, 1x1700mm).

General specifications

Product Name
Eaton xStorage Hybrid accessory
Catalog Number
XSTHS1P050CK5BP
Model Code
XST Hybrid 1P Cable kit 5 Batt
EAN
3553340101335
Product Length/Depth
300 mm
Product Height
600 mm
Product Width
180 mm
Product Weight
5.5 kg
Certifications
CE

Product specifications

Type
Other
Insulated
YES
Accessory
YES
Spare part
YES

Export product specification