Dokumentum letöltése () 20
Működésbe hozzuk az igazán fontos dolgokat.*

135984
Modellkód: E57-30GU15-DDB

Eaton Moeller® series E57 Proximity switch, E57 Global Series, 1 N/O, 2-wire, 10 - 30 V DC, M30 x 1.5 mm, Sn= 15 mm, Non-flush, NPN/PNP, Metal, Plug-in connection M12 x 1

General specifications

Product Name
Eaton Moeller® series E57 Proximity switch
Catalog Number
135984
EAN
4015081327775
Product Length/Depth
88.9 mm
Product Height
25.4 mm
Product Width
31.75 mm
Product Weight
0.23 kg
Certifications
CSA-C22.2 No. 14
UL 508
UL File No.: CSA report applies to both US and Canada
IEC/EN 60947-5-2
CSA File No.: 224447
CSA
CSA Class No.: 4652-04 / 4652-84
CE
Model Code
E57-30GU15-DDB

Termékjellemzők

Type
Inductive sensor
Electric connection type
Plug-in connection
Enclosure material finishing
Other
Actuation type
Metallic Target
Enclosure material
Metal
Enclosure type
Cylinder, screw-thread
Category (EN 954-1)
B
Explosion safety category for dust
None
Explosion safety category for gas
None
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Diameter sensor
30 mm
Number of contact energized outputs with signalling function
0
Number of contacts (normally open contacts)
1
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
1
Operational current (Ib) in the switched state at 24 V DC
20 A
Output current at protected output - max
0 mA
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Voltage type
DC
Mounting method
Non-flush mounting
Material
Metal
Connection type
Plug-in connection M12 x 1
2-wire
Installation type
Not flat
Degree of protection
IP67
IP69
NEMA Other
Interface type
None
LED indicator
Status indication of Switching state: Red LED
Switch function type
Normally open contact
Load current
3 - 100 mA (Ie)
Residual current
0.8 mA (through the load in the blocked state at 230 V AC and 24 V DC)
Residual ripple
10 % (Uₑ)
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Switching frequency
200 Hz
Voltage rating - max
30 V
Width sensor
0 mm
Product category
E57 Global Series
Switching output type
PNP/NPN
Temperature drift of sn
10 %
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at DC - max
30 V
Rated control supply voltage (Us) at DC - min
10 V
Rated switching distance (Sn) - max
15 mm
Repeatability
2 %
Sensor height
0 mm
Sensor length
79 mm
Supply voltage - max
30 V
Supply voltage - min
10 V
Switching hysteresis of Sn
15 %
Voltage drop (Ud)
6 V

Termékjellemzők exportja

Megjegyzés: Ha fájl(ok) hiányoznak a letöltött .zip csomagból, akkor az illető fájltípus nem támogatott tömeges letöltés esetén