Dokumentum letöltése () 20
Működésbe hozzuk az igazán fontos dolgokat.*

SL2MNM42C2C3A

Eaton SafeLite, Safety lighting/ exit sign, 20m viewing distance, Escape route and open area, Stand alone, LED, Maintained / Non-Maintained operation, IP42, 60lm, 2 hour duration, 3 ISO pictograms (D,L,R)

General specifications

Product Name
Eaton SafeLite SC Emergency Luminaire
Catalog Number
SL2MNM42C2C3A
EAN
3660191604905
Product Length/Depth
270 mm
Product Height
49 mm
Product Width
119 mm
Product Weight
0.485 kg
Certifications
CE

Termékjellemzők

Battery quality
NiCd
Glow wire test
850 °C
Permissible ambient temperature - min
5 °C
Permissible ambient temperature - max
40 °C
Protection class
II
Degree of impact resistance (IK)
IK 04
Outdoor use compliance
False
Explosion protected
False
Diameter
9999 in
Degree of protection
IP42
Mode
Maintained / Non-Maintained (M / NM)
Lamp type
LED not exchangeable
With light source
True
Lamp holder
None
Lamp power
4.2 W
Type of indicator
Only single-sided
Monitoring equipment
None
Power supply system
Peripheral (individual battery)
Circuit
Other
Voltage type
AC
Nominal current - max
3 mA
Nominal current - min
3 mA
Power factor
0.96
Wiring system
Continuous circuit/emergency circuit
With remote switch connection
False
Connection type
Plug-in connection
Max. system power
2.7 W
Rated life time L70/B10 at 25 °C
60000 hour
Type of control gear
Electronic transformer
Nominal voltage AC - max
240 V
Nominal voltage AC - min
220 V
Rated ambient temp acc. IEC62722-2-1 - Min
5 °C
Rated ambient temp acc. IEC62722-2-1 - Max
40 °C
Nominal operation time - min
2 hour
Nominal operation time - max
2 hour
Autonomy
2 hours
Mounting Method
Surface mounting/recessed mounting
Material housing
Plastic
Color housing
White
Material cover
Plastic, transparent
Labelling type
Sticker
Pictogram included
True
Built-in Length
270 mm
Built-in Width
119 mm
Built-in height/depth
49 mm
Number Of Poles (Numeric)
2
Impact strength
IK04
Kind of luminaire
Safety and exit sign luminaire
Rated Luminous Flux Acc. IEC 62722-2-1
60 lm
Luminous flux at emergency operation
60 lm
Color temperature - max
6500 K
Color temperature - min
6500 K
Light distributor
Reflector
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
Function
Escape route lighting/signage
Color of light
White
Color rendering index (CRI)
70-79
Luminous flux in standby mode
60 lm
Number of lighting heads
8
Suitable for number of lamps
1
Viewing distance
20 m
Frequency
50/60 Hz
Main connection terminal
0.5 - 2.5mm²
Testing system
No testing system

Termékjellemzők exportja