חיפוש מידע
הורד מסמך () מתוך 20
Circuit breakers

Eaton Navy and Marine circuit breakers

Expect quality and dependability from the Eaton's Navy & Marine Molded Case Circuit Breaker. Navy & marine circuit breakers are vibration tested, fire and moisture-resistant, and treated to resist corrosion. Users will appreciate the shock and impact resistance, and the easy on-site customization and installation capabilities. These circuit breakers are qualified to Navy Mil-Spec & QPL, or to Marine Specs.

תכונות ליבה

  • Qualified to Navy Mil-Spec & QPL, or to Marine Specs - ABS, USCG, IEEE45, Lloyds, DNV or UL489 Naval/Marine Supplements.
  • Parts are specially treated to resist corrosion. Fungus moisture-resistant treatments for severe atmospheres are available as modifications.
  • Shock-resistant molded cases made of reinforced glass-filled thermosetting plastic provide very high mechanical strength (shock and impact resistance), are both fire and moisture-resistant, and provide excellent dielectric characteristics.
  • Naval and Marine Circuit Breakers have been vibration tested.
  • Both 40°C and 50°C calibrated circuit breakers are available to meet standard or high temperature environments.
  • All Navy circuit breakers with electronic trip units are tested for electromagnetic immunity and emissions per MIL-STD-461 and -462 to eliminate interference from radiated or conducted EMI.
  • Modular thermal magnetic trip units are easily field installed for on-site customization.
  • Plug-in mounting bases provide the ability to replace a circuit breaker quickly without disconnecting any bus or cable joints.

The reliability of commercial grade

Eaton's navy and marine molded case circuit breakers off a rugged and robust design, providing you piece of mind in those harsh environments susceptible to extreme vibration and shock events.
מפרטים

הדגש הבדלים
הצג רק את ההבדלים
הסתר תכונות ריקות
הורד קישורים
X
Download Close