הורד מסמך () מתוך 20
Fuses

S506 5x20mm fuse

Eaton’s S506 time delay, low breaking capacity 5mm x 20mm ferrule fuses are designed to IEC 60127-2 for overcurrent protection of electronic circuits. Order in cartridge fuse format and install into a Bussmann Series fuse holder, block, or fuse clip, or purchase with available axial leads for thru-hole installation.

Technical data sheets

S506 Fuse data sheet

Time delay
Low breaking capacity
IEC Designed 5 mm x 20 mm ferrule fuse

5 mm Ferrule fuse product aid

Eaton's Bussmann® Series of 5 mm fuses include a complete line of both fastacting and time-delay options of both low-breaking glass and high-breaking ceramic constructions.
מפרטים

Specifications

הורד קישורים
X
Download Close

זקוק לתמיכה במוצר?

Technical support

Contact us