KnowledgeSearch
bdeDownloadDocument () bdeof 20
Sheet filter systems

BECO INTEGRA SOLO

The BECO INTEGRA SOLO single-sheet filter is ideal for difficult filtration tasks in the biotechnology, chemical, cosmetics, pharmaceutical, and food industries. The system separates and washes solids from suspensions after precipitation or crystallization processes, or for the processing of pre-coat residues. 

The BECO INTEGRA SOLO mobile single-sheet filter system’s filling space is designed as a pressure vessel with a level filter bottom that drops for cleaning, and a horizontal depth filter medium. The pressure vessel, with optional thermal/insulating jacket, closes with clamp screws and seals with an O-ring. BECO depth filter sheet, filter cloth, or metal composite plate filtration is optional. For the manual discharge of the filter cake, the bottom part drops via a spindle or hydraulics.

Material
Stainless steel AISI 316L / AISI 316Ti, Hastelloy, Enamel, fluor-polymeric coatings, etc. possible
Max. Filter Area
11.73 ft² (1.09 m²)
Compliance
cGMP guidelines, FDA regulations

תכונות ליבה

  • Multiple process steps such as extraction, filtration, washing, dissolving, and discoloration in one device.
  • Simple handling through ergonomic design. Easy replacement of the BECO depth filter sheet/filter cloth, simple and thorough cleaning
  • CIP possible by using rotating spray nozzles that eliminate dirt residues in corners
  • The design and construction of BECO INTEGRA SOLO single-sheet filter complies with the requirements of the cGMP guidelines and the FDA regulations
מפרטים

Specifications

Operating pressure: -14.5/+87 psi (-100/+600 kPa, -1/+6 bar)
Operating temperature: 14 – 320 °F (-10/+160 °C)
Calculated temperature: 392 °F (200 °C)
Product contacting parts: Stainless steel AISI 316L / AISI 316Ti Hastelloy, Enamel, fluor-polymeric coatings
Others: Stainless steel AISI 304
Gaskets, O-rings: EPDM, Silicone, Viton, FEP coated (FDA listed)
Filter material: BECO depth filter sheet, filter cloth or metal compound plate
Connections: Flange according to EN 1092-1 or tri-clamp, sterile flange, round thread etc.
Chassis: Stainless steel AISI 304
Type Depth filter sheets/depth filter media ∅ Filter area Filling volume Solids capacity at a cake volume of 7.87 in (200 mm) Weight of filter
  in (mm) ft² (m²) gal (l) gal (l) lb (kg)
300 11.81 (300) 0.65 (0.06) 7.93 (30) 3.17 (12) 353 (160)
450 17.72 (450) 1.72 (0.16) 17.17 (65) 8.45 (32) 551 (250)
600 23.62 (600) 2.80 (0.26) 33.02 (125) 13.74 (52) 992 (450)
800 31.50 (800) 5.17 (0.48) 84.54 (320) 23.36 (96) 2.425 (1,100)
1000 39.37 (1,000) 8.18 (0.76) 166.43 (630) 40.15 (152) 3.748 (1,700)
1200 47.24 (1,200) 11.73 (1.09) 290.59 (1,100) 57.59 (218) 5.512 (2,500)
Measurements in (mm)
A B C D
32.48 (825) 41.34 (1,050) 41.34 (1,050) 63.00 (1,600)
38.39 (975) 41.34 (1,050) 47.24 (1,200) 55.12 (1,400)
44.88 (1,140) 59.10 (1,500) 56.70 (1,440) 59.10 (1,500)
54.33 (1,380) 53.15 (1,350) 70.08 (1,780) 78.74 (2,000)
63.78 (1,620) 66.93 (1,700) 82.68 (2,100) 80.71 (2,050)
73.23 (1,860) 72.83 (1,850) 92.52 (2,350) 83.46 (2,120)
Socket list 300 – 600 800 1000 – 1200 According to
Feed DN 25 DN 40 DN 40 EN 1092-1
Filtrate DN 25 DN 40 DN 40 EN 1092-1
Aeration/De-aeration - - DN 25 EN 1092-1
Safety valve - - DN 40 EN 1092-1
Safety fitting DN 25 DN 25 - EN 1092-1
Pressure gauge - - DN 25 EN 1092-1
Stand by DN 65 DN 65 DN 65 EN 1092-1