Eaton’s low pressure filters are suitable for a working pressure up to 464 psi (32 bar). Pressure filters are used to protect downstream components from contamination levels beyond the recommended cleanliness target. Series LF can be used as suction filters, pressure filters and return-line filters. LF filters are available in stainless steel material (ELF).
Applications
01.E Pressure
01.NR
AE
CCS 5
HP3
החיפוש שלך "" לא תאם לאף מסמך או מוצר.
copiedToClipboard
minErrorDescription
Sorry, we can't get that information right now.
operating temperature: | +14 °F to +212 °F |
operating medium: | mineral oil, other media on request |
max. operating pressure: | 363 bar |
test pressure: | 522 bar |
process connection: | thread connection |
housing material: | aluminium-cast, steel (filter cover) |
sealing material: | Nitrile (NBR) or Viton (FPM), other materials on request |
installation position: | vertical |
measuring connections: | BSPP ¼ |
drain connection: | BSPP ½ |
volume tank: | .19 Gal. |