הורד מסמך () מתוך 20

 Class-D amplifier

Class-D amplifiers, also known as switching amplifiers, have become a popular choice in automotive audio applications due to their high efficiency, compact size, and ability to deliver superior sound quality. 
elxd-automotive-class-d-audio-block-diagram.jpg
elxd-banner-small-magnetics.png

C. CMLA automotive common mode choke

C & D. HCM1A high current molded inductor, MPIA low profile molded inductor, SDCxA semi-shielded inductor

E. MFBA ferrite chip bead

F. ACDL Class D audio inductor

Eaton ACDL for automotive class D amplifier applications

Eaton’s ACDL is a complete family of automotive-grade Class D dual inductors consisting of ACDL1V (molded alloy construction) and ACDL2V (ferrite construction).

Automotive electronics linecard

Eaton’s Electronics Division offers circuit protection, power magnetics, capacitors, supercapacitors and sensors designed for automotive applications. The products are AEC-Q200 or AEC-Q101 qualified for wide operating temperature and high shock and vibration tolerance for the most demanding and rugged conditions.