הורד מסמך () מתוך 20

13105A6517

Eaton Moeller® series Diffuse reflective sensor, Sn=50mm, 4L, 10-30VDC, PNP, NPN, M18, insulated material, line 2m, Fine Spot Sensor

General specifications

Product Name
Eaton Moeller® series E58 Diffuse reflective sensor
Catalog Number
13105A6517
EAN
4015081324088
UPC
782113928197
Product Length/Depth
158.75 mm
Product Height
50.8 mm
Product Width
133.35 mm
Product Weight
0.171 kg
Certifications
UL Recognized
cUL Recognized
CSA Class No.: 3211-07
UL Category Control No.: NRKH, NRKH7
UL
CSA
CSA-C22.2 No. 14
UL 508
CSA File No.: 50513
CE
IEC/EN 60947-5-2
UL File No.: E117028
Catalog Notes
Fine Spot Sensors
Model Code
13105A6517

מפרטי מוצר

Type
Optical sensors
Contact Rating
100 mA PNP, 250 mA NPN at 10-30 Vdc
Features
Straight beam
Cable type
Polyvinyl Chloride (PVC)
Electric connection type
Cable
Fitted with:
Background suppression (Perfect Prox)
Enclosure material
Polyurethane foam (RIM)
Plastic
Enclosure type
Cylinder, screw-thread
Operating mode
Switching principle: Adjustable bright/dark switching
Contact configuration
NPN and PNP open collector
Explosion safety category for dust
None
Sensor type
Back ground suppression
Explosion safety category for gas
None
Functions
Protection against polarity reversal
Reflected-light beam
Short-circuit protection
Voltage type
DC
Wire size
22
Connection type
2 m connection cable
4-wire
Input voltage
10-30 Vdc
Cable sheath material
Polyvinyl chloride (PVC)
Light type
Polarity free red light
Degree of protection
NEMA 6
IP67
Interface type
Other
LED indicator
Output ON
Status indication of Switching state: Red LED
Switch function type
Programmable/configurable
Load current
Max. 250 mA (Ie, NPN, 120 > 50°C)
Max. 100 mA (Ie, PNP)
Laser protection class
None
Operation agent-safety class
Safety class 2
Shock resistance
100 g, Mechanical, Shock duration 3 ms
Optical surface material
Plastic
Output current (mA) - max
250 mA
Rated control supply voltage (Us) at DC - max
30 V
Rated control supply voltage (Us) at DC - min
10 V
Rated switching distance (Sn)
50 mm
Sensor length
66 mm
Switching distance - max
50 mm
Switching voltage of OSSD at state high
30 V
Voltage rating - max
30 V
Safety type (IEC 61496-1)
1
Switching frequency
500 Hz
Sensing mode
Light-/dark switching
Switching output type
NPN
Sensor material
Insulated material
Triangulation
Background fade-out
Product category
Comet Series
Protection
Latching short circuit
Response time
1 ms
Cord length
79.2 ft
Maximum DC current
100 mA PNP, 250 mA NPN
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-40 °C
Diameter sensor
18 mm
Number of contact energized outputs with signalling function
0
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
2
Operating temperature - max
158 °F
Operating temperature - min
-40 °F
Operational current (Ib) in the switched state at 24 V DC
30 A
Environmental rating
NEMA 1, NEMA 3, NEMA 4, NEMA 4X, NEMA 6, NEMA 12, NEMA 13, IP69K
Adjustment type
Other

יצא מפרט מוצר

Specifications and datasheets

הוראות התקנה

הערה: אם יש קובץ/קבצים שחסר/ים מהורדת ה-‎.zip, סוג הקובץ אינו נתמך בהורדה בכמות גדולה.