הורד מסמך () מתוך 20
Discontinued

163220
Model code: PIFT3H415BC605BMCA

Eaton Distribution parts. Fuse switch disconnector, 4p, NH3, AC23, 15BC605BMCA

General specifications

Product Name
Eaton Distribution parts
Catalog Number
163220
EAN
4015081597505
Product Length/Depth
590 mm
Product Height
299.5 mm
Product Width
280 mm
Product Weight
23.975 kg
Compliances
RoHS conform
Model Code
PIFT3H415BC605BMCA

מפרטי מוצר

Features
Motor drive optional
Fitted with:
Connectors
Error protection
Rated operational power at AC-23A, 400 V, 50 Hz
0 kW
Rated permanent current (Iu)
630 A
Rated uninterrupted current (Iu)
630 A
Conditioned rated short-circuit current Iq
100 kA
Number of poles
Four-pole
Rated operation power at AC-23, 400 V
0 kW
Rated short-time withstand current (Icw)
0 kA
Electrical connection type of main circuit
Screw connection
Actuator position
Front side
Actuator type
Long turning handle
Suitable for
Busbar mounting
Front mounting
Rated conditional short-circuit current (Iq)
65 kA
100 kA
Suitable for fuses
NH3
Cable entry type
Side
Degree of protection (front side)
IP40
Power rating at AC-23, 400 V
0 kW
Rated operating voltage (Ue) at AC - max
690 V

יצא מפרט מוצר